SW 500-1
Clamping inserts
ID 194122
SW 500-1, Clamping inserts
- Height H: 20 mm
- Length L: 34.5 mm
- Width B: 60 mm
- Thread G: M8
Technical details
Thread G | M8 |
---|---|
Height H [mm] | 20.0 |
Length L [mm] | 34.5 |
Width B [mm] | 60.0 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.