KSP3-IM
Morse automatiche pneumatiche a 2 ganasce con monitoraggio induttivo della ganascia
Blocco con forza di serraggio a 2 ganasce azionato pneumaticamente con monitoraggio induttivo della posizione della ganascia per una maggiore sicurezza e per applicazioni automatizzate.
Description
Advantages – Your benefits
- Enormous diversity of variants
Therefore ensuring highest flexibility with by far the largest and most powerful standard range of pneumatically actuated clamping force blocks - Force amplification for O.D. clamping via spring force
Increased clamping force for heavy metal-cutting tasks as well as maintenance of the spring tension during storage - Inductive jaw monitoring
Know whether the vise is open or clamped - Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Square design with ideal external contour
Ideal for 6-sided machining in two set-ups with the best lateral accessibility - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Base jaws with tongue and groove and fine serration as a dual interface as standard
High flexibility of system jaws - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Pneumatically actuated powerhouses with inductive jaw monitoring for automated applications.
TANDEM KSP3-IM from SCHUNK stands for high-performance, pneumatically actuated clamping force blocks with inductive jaw monitoring. In addition to the features of the standard KSP3 vises, the KSP3-IM vises are also equipped with two inductive proximity switches which can be used to monitor the base jaw position. This makes the vises particularly suitable for automated processes in which the signal is to be transferred directly to the machine control system. Furthermore, the vises are equipped with a cover plate and sheathing for the sensor cable, which provides special protection for sensitive components.