arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFA-SM 200 Illustration similar

SFA-SM 200

Full grip jaws made of steel

ID 173101

In stock
SFA-SM 200, Full grip jaws made of steel

Product features:
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Full grip jaws made of steel
Serration Tongue and groove
Slot width N [mm] 10.0
Tab width S [mm] 20.0
Width B [mm] 140.0
Width B1 [mm] 35.0
Height H [mm] 60.0
Height H1 [mm] 56.0
Height H2 [mm] 50.0
Length L [mm] 70.0
Hole spacing a [mm] 18.0
Hole spacing b [mm] 40.0
Screws M8
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 9.0