arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KMWB-SA 250 Illustration similar

KMWB-SA 250

Full grip jaws made of aluminum

ID 132802

In stock
KMWB-SA 250, Full grip jaws made of aluminum

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 16 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Full grip jaws made of aluminum
Serration 1.5 mm x 60°
Slot width N [mm] 16.0
Width B [mm] 180.0
Width B1 [mm] 40.0
Height H [mm] 58.0
Height H2 [mm] 43.0
Length L [mm] 87.5
Hole spacing a [mm] 40.0
Hole spacing b [mm] 30.0
Screws M12
Material Aluminum
m/set [kg] 4.49