KM-WB 153
Straight soft top jaws, made of steel
ID 132132
KM-WB 153, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 22 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
技術的詳細
| Productgroep | Rechte zachte bovenste klemmen, gemaakt van staal |
|---|---|
| Vertanding | 1.5 mm x 60° |
| Sleufbreedte N [mm] | 22.0 |
| Breedte B [mm] | 60.0 |
| Hoogte H [mm] | 80.0 |
| Lengte L [mm] | 165.0 |
| Gatafstand a [mm] | 85.0 |
| Gatafstand b [mm] | 43.0 |
| Schroeven | M20 |
| Materiaal | Staal 16MnCr5 geschikt voor verharden |
| m/set [kg] | 15.51 |