SGAB-B 125-B
Standard chuck jaws
ID 1522412
SGAB-B 125-B, Standard chuck jaws
Product features:Tools:
Product features:Tools:
Technical details
Product group | Standard chuck jaws |
---|---|
Interface | RÖHM, ATORN |
Chuck jaw type | movable |
Width B [mm] | 125.0 |
Height H1 [mm] | 39.5 |
Height H2 [mm] | 22.5 |
Length L [mm] | 70.0 |
Hole spacing b [mm] | 35.0 |
Hole spacing c [mm] | 80.0 |
m/set [kg] | 1.85 |