KA GLN1208-IO-01000-A
cable
ID 1395479
Connection cable actuation - drag chain and torsion compatible, Plug-in connection size: M12, Straight socket
- Connection: M12
- Number of wires: 8
- Cable length: 10 m
- Max. current: 2 A
Technical details
| Connection sensor side | Straight socket |
|---|---|
| Thread sensor sided | M12 |
| Angled connector, sensor side [°] | 0 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 8.0 |
| Wire cross section [mm²] | 0.25 |
| Max. current per wire [A] | 2.0 |
| Max. current [A] | 2.0 |