arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KBU-M16-W 12P Illustration similar

KBU-M16-W 12P

Connectors/sockets and adjustable housings

ID 9940790

Ready for shipment in 3 - 6 working days
Cable connector, Plug-in connection size: M16, Angled socket

  • Number of wires: 12
  • Max. current: 0.5 A
Connection sensor side Angled socket
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Number of wires 12
Wire cross section [mm²] 0.25
Max. current per wire [A] 0.5
Max. current [A] 0.5