SLH 35-0800
pillar assembly system hollow pillar
ID 313870
pillar assembly system hollow pillar SLH, Size: 35
- Length: 800 mm
Specifiche tecniche
| Material | Steel |
|---|---|
| Length [mm] | 800.0 |
| pillar diameter [mm] | 35.0 |
ID 313870
| Material | Steel |
|---|---|
| Length [mm] | 800.0 |
| pillar diameter [mm] | 35.0 |