SLH 55-0600
pillar assembly system hollow pillar
ID 313745
pillar assembly system hollow pillar SLH, Size: 55
- Length: 600 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 600.0 |
| pillar diameter [mm] | 55.0 |
ID 313745
| Material | Steel |
|---|---|
| Length [mm] | 600.0 |
| pillar diameter [mm] | 55.0 |