arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DPZ-plus 80-1-EX Illustration similar

DPZ-plus 80-1-EX

Sealed universal gripper

ID 305250

Delivery time on request
Sealed universal gripper DPZ-plus, Size: 80, pneumatic, in an explosion protection version

  • Stroke per jaw: 8 mm
  • Closing force: 900 N
  • Opening force: 1000 N
  • Max. ambient temperature: 90 °C
Stroke per jaw [mm] 8.0
Closing force [N] 900.0
Opening force [N] 1000.0
Closing force (with finger lengths of 0 mm) [N] 1042.0
Opening force (with finger lengths of 0 mm) [N] 1210.0
Weight [kg] 1.3
Recommended workpiece weight [kg] 4.5
Cylinder volume per double stroke [cm³] 60.0
Min. operating pressure [bar] 2.5
Max. operating pressure [bar] 6.0
Nominal operating pressure [bar] 6.0
Min. air purge pressure [bar] 0.2
Max. air purge pressure [bar] 0.5
Closing time [s] 0.07
Opening time [s] 0.07
Max. permissible finger length [mm] 80.0
Max. permissible weight per finger [kg] 0.5
IP protection class 67
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Repeat accuracy [mm] 0.01
Cleanroom class ISO 14644-1 5
Diameter D [mm] 112.0
Height Z [mm] 56.2
Moment Mx max. [Nm] 45.0
Moment My max. [Nm] 71.0
Moment Mz max. [Nm] 40.0
Max. axial force Fz max. [N] 1125.0
ATEX version yes
Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.
It may take a few 100 gripping cycles until the full gripping force (as indicated in the data table) will be available.

产品系列的常规说明

手指长度
沿主轴方向,从距基准面距离 P 处测得。 在达到额定工作压力之前,适用最大允许手指长度。压力较高时,手指长度必须成比例减小至额定工作压力。

注意 - 紧密性
请注意,为了达到 IP 67 保护等级,机械手需要额外的通风软管或可开闭的空气吹扫接口。详细信息,请参见装配和操作手册。或者,在空气吹扫接口上安装消音器可以防止 > 0.12 mm 的污垢颗粒进入。但是,这会将防护等级降低到 IP 54。

抓取力
在距离 P(请参见插图)处施加到每个机械手夹爪的抓取力的算术和。

重复精度
定义为 100 个连续行程后极限位置分布。

工件重量
采用摩擦系数 0.1 和安全系数(防止由于重力加速 g 工件滑落) 2 计算压入配合抓取。如果是适形或捕获式抓取,可抓取工件重量则大很多。

闭合/打开时间
仅是基爪的移动时间,不含特定应用的机械手手指。不包括阀门开关时间、软管注入时间或 PLC 反应时间,但是计算周期时必须考虑这些时间。

工作原理
楔式结构

外壳材料
铝合金,阳极氧化

基爪材料

启动
气动,带符合 ISO 8573-1:2010 [7:4:4] 的过滤压缩空气。

保修期
36 个月

使用寿命特性
根据要求

标配范围
定心套、定心销、直接接口 O 型圈,装配说明书(含制造商声明的操作手册可从官网下载)

抓取力保持
可通过配有机械抓取力安全装置或 SDV-P 保压阀的变型实现