arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EMH-RP 045-B Illustration similar

EMH-RP 045-B

ID 1351490

Low stock
Magnetic gripper EMH, Size: RP 045, electrical

  • Power supply: 24 V
  • Magnet area: 10.75 cm²
  • Magnetic circuit: 3.8 A
  • Max. ambient temperature: 50 °C
Holding force [N] 1360.0
Magnet area [cm²] 10.75
Payload for horizontal magnet surface [kg] 22.5
Payload for vertical magnet surface [kg] 9.0
Module temperature increasement in case of 5 activations/minute [°C] 11.0
Module temperature increasement in case of 15 activations/minute [°C] 28.0
Activation time [ms] 300.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 50.0
Weight [kg] 1.5
IP protection class 52
Nominal voltage [V] 24.0
Type of voltage DC
Max. current power [A] 3.8
Rated current logic [A] 0.15
Controller electronics integrated
Length X [mm] 64.0
Width Y [mm] 64.0
Height Z [mm] 128.0

General notes about the series

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Activation time
The activation time is the time required to reverse the polarity of the permanent magnets.

Ambient conditions
The modules are primarily designed for the use in clean to slightly contaminated environments. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases.

Operating principle
Magnetization of permanent magnets

Housing material
Aluminum/steel

Base jaw material
Steel

Actuation
Electrical current pulse for activation and deactivation of the system

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Assembly and Operating Manual with Declaration of Incorporation, centering sleeves