Co-act EGP-C 64-N-N-KTOE
ID 1321172
- 片側ストローク: 10 mm
- 最小把持力: 65 N
- 最大把持力: 230 N
- 電源: 24 V
- 最大総電流: 2 A
- 最高周囲温度: 55 °C
技術的詳細
| 互換ロボット | KUKA LBR iiwa 7/14 |
|---|---|
| ロボットフランジ | メディアフランジ電極、接触子 |
| LED ストリップライト | 内蔵 |
| 表示色 | 緑色、黄色、赤色 |
| 一体型センサー | 有り、誘導型、2 方向 |
| 長さ X [mm] | 125.5 |
| 幅 Y [mm] | 86.4 |
| 高さ Z [mm] | 146.7 |
| 片側ストローク [mm] | 10.0 |
| 最小把持力 [N] | 65.0 |
| 最大把持力 [N] | 230.0 |
| ジョーごとの最小力 [N] | 32.5 |
| ジョーあたりの最大力 [N] | 115.0 |
| 推奨ワーク重量 [kg] | 1.15 |
| 最大許容フィンガー長 [mm] | 80.0 |
| 最大許容重量/フィンガー [kg] | 0.24 |
| 繰り返し精度 [mm] | 0.02 |
| 閉時間 [s] | 0.49 |
| 開時間 [s] | 0.49 |
| 重量 [kg] | 1.15 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 55.0 |
| IP 保護等級 | 30 |
| ケーブルコネクター/ケーブル端 | M12 |
| ケーブル長 [mm] | 70.0 |
| 公称電圧 [V] | 24.0 |
| 定格電流 [A] | 0.15 |
| 最大電流 [A] | 2.0 |
| 電子コントローラー | 内蔵 |
| デジタル入力端子数 | 4.0 |
| デジタル出力端子数 | 2.0 |
| モーメント Mx 最大 [Nm] | 3.5 |
| トルク My 最大 [Nm] | 6.0 |
| モーメント Mz最大 [Nm] | 9.0 |
| 最大軸方向力 Fz (最大) [N] | 250.0 |
Dimensions and maximum loads
Maximum permitted finger projection
Gripping force
Maximum permitted finger projection
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Maximum permitted finger projection
Gripping force
- X 軸:
- Finger length
- Y 軸:
- Gripping force
Maximum permitted finger projection
Lmax is equivalent to the maximum permitted finger length, see the technical data table.
- green
- Permitted range
- grey
- Inadmissible range
General notes about the series
Gripping force
is the arithmetic total of the gripping force applied to each gripper jaw at distance P (see illustration). For more information, see the detailed functional description.
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights. For more information, see sssembly and operating manual.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. PLC reaction times are not included in the above-mentioned times and must be taken into consideration when determining cycle times.
Operating principle
Rack and pinion principle
Housing material
Polyamide with glass fiber additive
Base jaw material
Steel
Actuation
servo-electric, via brushless DC servomotor
Warranty
see assembly and operating manual
Service life characteristics
on request
Scope of delivery
Accessory pack with adapter flange, mounting material and hexagon socket wrench, assembly and operating manual with declaration of conformity and incorporation, safety information