arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
LGP 16-AS Illustration similar

LGP 16-AS

Parallel gripper

ID 312907

In stock
Parallel gripper LGP, Size: 16, pneumatic, with gripping force maintenance: AS

  • Stroke per jaw: 5 mm
  • Closing force: 140 N
  • Max. ambient temperature: 90 °C
Stroke per jaw [mm] 5.0
Closing force [N] 140.0
Closing force (with finger lengths of 0 mm) [N] 148.0
Min. spring force [N] 20.0
Weight [kg] 0.16
Recommended workpiece weight [kg] 0.6
Cylinder volume per double stroke [cm³] 7.0
Min. operating pressure [bar] 4.0
Max. operating pressure [bar] 6.5
Nominal operating pressure [bar] 6.0
Closing time [s] 0.02
Opening time [s] 0.03
Closing/opening time with spring [s] 0.05
Max. permissible finger length [mm] 32.0
Max. permissible weight per finger [kg] 0.06
IP protection class 40
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Repeat accuracy [mm] 0.02
Length X [mm] 46.0
Width Y [mm] 20.0
Height Z [mm] 66.0
Moment Mx max. [Nm] 2.5
Moment My max. [Nm] 3.0
Moment Mz max. [Nm] 1.0
Max. axial force Fz max. [N] 200.0
It may take a few 100 gripping cycles until the full gripping force (as indicated in the data table) will be available.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
Wedge-hook kinematics

Housing material
Aluminum alloy, anodized

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Scope of delivery
Centering elements, assembly, and operating instruction with manufacturer’s declaration.

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P