arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGS 40-N-N-B Illustration similar

EGS 40-N-N-B

Rotary gripping module with parallel gripper

ID 1321043

In stock
Rotary gripping module with parallel gripper EGS, Size: 40, electrical

  • Stroke per jaw: 6 mm
  • Torque: 0.115 Nm
Stroke per jaw [mm] 6.0
Min. gripping force [N] 35.0
Max. gripping force [N] 140.0
Nominal torque [Nm] 0.115
Min. angle of rotation [°] 30
Max. angle of rotation [°] 270
Recommended workpiece weight [kg] 0.55
Max. permissible finger length [mm] 50.0
Max. permissible weight per finger [kg] 0.08
Max. permissible mass moment of inertia [kgmm²] 180.0
Repeat accuracy for gripping [mm] 0.02
Repeat accuracy for swiveling [°] ± 0.5
Closing time [s] 0.16
Opening time [s] 0.16
Weight [kg] 1.2
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
IP protection class 30
Noise emission [dB(A)] < 70
Length X [mm] 101.4
Width Y [mm] 64.0
Height Z [mm] 127.3
Controller electronics integrated
Nominal voltage [V] 24.0
Nominal current [A] 1.0
Max. current [A] 2.0
Communication interface digital I/O
Number of digital inputs 4.0
Moment Mx max. [Nm] 1.5
Moment My max. [Nm] 2.0
Moment Mz max. [Nm] 4.0
Force Fz max. [N] 170.0

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing, opening and swiveling times
are pure movement times of the module. PLC reaction times are not included and have to be considered when the cycle times are determined.

Operating principle
Rack and pinion principle

Housing material
Aluminum alloy, coated

Base jaw material
Steel

Actuation
servo-electric, via brushless DC servomotors

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.