RP
Rotary gripping module with parallel gripper
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Alternative products:
Rotary gripper combination, consisting of a rotary module and a 2-finger parallel gripper
Description
Advantages – Your benefits
- T-slot guidance
for precise gripping at high moment loads - Gripping and turning without rotary power lines
for a maximized process reliability - Double piston principle in the swivel unit
for scope-free end positions and high repeat accuracy - Continuous angle of rotation adjustment
over the entire range of rotation - Various shock absorber variants, optional
for optimum adaption to various fields of application - Integration of a gripping force maintenance is optional
for firm grip even in the event of power failure - Available as an option with rotation adapter for the gripping module
for infinitely variable twisting of the gripper head relative to the drive unit - “Continuously adjustable intermediate position” option
can be done using an intermediate stop which can be integrated - Choice of electronic magnetic sensors or inductive proximity sensors
for absolute variability of position monitoring - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- Gripping force maintenance version K/S
The mechanical gripping force maintenance version ensures a minimum gripping force also in the case of a pressure drop. This acts as closing force for the K version and as opening force for the S version. - Rotation adapter version
The gripper head can be continuously adjusted and indexed in relation to the drive. - Version with a combination of gripping force maintenance and rotation adapter Z/X
This variant combines the functions of the gripping force maintenance with the one of the rotation adapter. The gripping force maintenance acts as a closing force for the Z-variant and as an opening force for the X-variant. - Version with intermediate position RZ
By mounting two pneumatically actuated cylinders, an intermediate position can be implemented, which can be flexibly adjusted over the entire swivel range.