APS-M1S
Analog position sensor
ID 302062
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
Phased out date: Jul 1, 2026
Analog position sensor APS-M1, Size: M1S
- Nominal voltage: 2.5 V
Technical details
| Measuring principle | mechanical |
|---|---|
| Number of switching points | Analog |
| Measuring stroke [mm] | 2.0 |
| Measuring accuracy [mm] | 0.004 |
| Supply voltage | DC |
| Nominal voltage [V] | 2.5 |
| Nominal current [A] | 0.023 |
| IP protection class | 67 |
| Temperature drift zero signal [%/10K] | 0.1 |
| Thermal drift of amplification factor [%/10K] | 0.2 |
| Min. ambient temperature [°C] | 10.0 |
| Max. ambient temperature [°C] | 60.0 |
| Weight [kg] | 0.16 |