INK 80-S-EX
Inductive proximity switches
Identyfikator 301482
This product has been discontinued and is no longer available.
Inductive proximity switch IN-EX, in an explosion protection version
- Switching distance: 1.5 mm
- Cylindrical sensor
- Thread sensor: M8x1
- Closer
- Cable length: 200 cm
- Electrical connection: open wire strands
- Nominal voltage: 24 V
Szczegóły techniczne
| Measuring principle | inductive |
|---|---|
| Switching function | Closer |
| Switching distance [mm] | 1.5 |
| Switching hysterisis from the nominal switching distance | < 10% |
| Max. switching frequency [Hz] | 3000.0 |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 70.0 |
| LED display in sensor | yes |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 30.0 |
| Voltage drop [V] | 1.5 |
| Max. switching current | 0.2 |
| Cable connector/cable end | open wire strands |
| Cable length L [cm] | 200.0 |
| Cable diameter D [mm] | 3.5 |
| Min. bending radius (dynamic) [mm] | 35.0 |
| Min. bending radius (static) [mm] | 17.5 |
| Weight [kg] | 0.07 |
| Protection class IP (sensor, plugged) | 67 |
| ATEX labeling | II 2 G EEx ib IIC T6 |