arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSW-B-AGE-XYZ 150 Illustration similar

GSW-B-AGE-XYZ 150

Shaft interface for grippers

ID 308436

Delivery time on request
Shaft interface for grippers GSW-B-AGE, Size: 150, pneumatic, hydraulic

  • Max. ambient temperature: 90 °C
  • Shank diameter: 20 mm
Weight [kg] 1.1
Max. permissible RPM [1/min] 20.0
Nominal operating pressure compressed air [bar] 6.0
Minimum operating pressure compressed air [bar] 4.0
Max. operating pressure of the compressed air [bar] 8.0
Nominal operating pressure coolant [bar] 40.0
Min. operating pressure coolant [bar] 20.0
Max. operating pressure of the coolant [bar] 50.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Compensation XY [mm] 1.5
Compensation Z [mm] 2.7
Angular deflection [°] 5.5
Deflection rotatory [°] 3.5
Rotary compensation torque [Nm] 0.2
Diameter D [mm] 90.0
Height Z [mm] 129.1
Moment Mx max. [Nm] 40.0
Moment My max. [Nm] 60.0
Moment Mz max. [Nm] 40.0
Force Fz max. [N] 1100.0
The values only refer to the adapter GSW-B-AGE with compensation unit.
The appropriate gripper has to be ordered separately.
Refer to the following pages for gripper-specific values.

General notes about the series

Gripping force
refers to the combination of a GSW-B with a correspondingly named gripper, and represents the minimum sufficient gripping force.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Closing and opening times
the indicated times depend on the flow rate and pressure of the drive medium and the therefrom resulting electrical resistances.

Operating principle
Pressure distributor and wedge-hook kinematics

Housing material
Aluminum alloy, anodized

Base jaw material
Blackened steel

Spindle interface material
Aluminum alloy

Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Fastening screws, centering elements, assembly instructions (operating manual with declaration of incorporation is available online). The gripper is not included and must be ordered separately in the desired version.