LOG 99.0-M20x1.5-G1/8
Internal hole gripper
ID 398999
Internal hole gripper LOG, Size: 99, pneumatic, Mounting thread: M20x1.5, Air connection thread: G1/8"
- Max. ambient temperature: 80 °C
Technical details
Mounting thread A | M20x1.5 |
---|---|
Air connection thread B | G1/8" |
Min. workpiece diameter [mm] | 99 |
Max. workpiece diameter [mm] | 110.7 |
Opening force for Ø Dmin [N] | 2516.7 |
Opening force for Ø Dmax [N] | 1166.7 |
Weight [kg] | 0.44 |
Recommended workpiece weight [kg] | 12.83 |
Cylinder volume per double stroke [cm³] | 122.8 |
Max. operating pressure [bar] | 6 |
Nominal operating pressure [bar] | 6 |
Closing time [s] | 0.44 |
Opening time [s] | 0.44 |
Min. ambient temperature [°C] | -40 |
Max. ambient temperature [°C] | 80 |
Housing material | PA 12 |
IP protection class | 27 |
Diameter D [mm] | 98.01 |
Tolerance Y | ± 0,5 |
Height Z [mm] | 116.33 |
Concentricity Ø V [mm] | 0.6 |
Perpendicularity W [°] | ± 1 |
Moment Mx max. [Nm] | 2.5 |
Moment My max. [Nm] | 2.5 |
Moment Mz max. [Nm] | 0 |
Force Fx max. [N] | 250 |
Force Fy max. [N] | 250 |
Max. axial force Fz max. [N] | 250 |
The gripping force can be set directly by the operating pressure. At a lower pressure than the nominal operating pressure, the full stroke cannot be achieved.
The size graduation varies by 1 mm respectively. Please note that the fastening thread A is independent of the size. (LOG 20-25: M14x1.5; LOG 26-63: M16x1; LOG 64-99: M20x1.5)
Information about other sizes can be found online.
The size graduation varies by 1 mm respectively. Please note that the fastening thread A is independent of the size. (LOG 20-25: M14x1.5; LOG 26-63: M16x1; LOG 64-99: M20x1.5)
Information about other sizes can be found online.
Dimensions and maximum loads
Gripping force I.D. gripping
Creep properties
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously.
Gripping force I.D. gripping
- X-axis:
- Clamping diameter
- Y-axis:
- Gripping force
Creep properties
- Y-axis:
- Clamping diameter
Operating principle
Membrane
Housing material
PA 12
Base jaw material
PA 12
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Scope of delivery
Assembly instructions (operating manual with declaration of incorporation is available online)
Gripping force maintenance
not possible