arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Gripper configuration PLG

Stroke per jaw [mm]
Individually configurable stroke

The stroke per jaw can be configured to customer specifications between 100 mm and 400 mm per jaw with millimeter precision. (For size 10, the stroke is limited to 300 mm)

1) Variant with 100 mm stroke per jaw
2) Variant with 400 mm stroke per jaw


Position of base jaws [mm]
Finger length
Finger version

The gripper is available in two finger versions. In addition to the basic variant for short finger lengths, a variant with a long finger length can also be configured for corresponding applications.

1) Short finger length with two guiding carriages per base jaw
2) Long finger length with four guiding carriages per base jaw


Position clamping incl. Monitoring
The position clamping enables the base jaw position to be clamped in the de-energized condition.

1) One clamping element each, incl. monitoring via a magnetic switch, clamps the piston rod of the drive piston for reliable position clamping


SDV-P pressure maintenance valve
Pre-assembled pressure maintenance valve (incl. hosing) for temporary force and position maintenance in case of pressure failure.

1) SDV-P 10-E incl. hosing



Option positions

1) Position 1.1
2) Position 2.2
3) Name plate with engraved ID


Stroke limitation
The gripper can optionally be equipped with stroke limitation. With freely positionable end stops, the stroke of the gripper can be limited for specific applications or workpieces. Opening or closing direction or both directions can be optionally limited.

1) Freely positionable end stops
2) Stop mounted on the base jaw


lateral mounting option for attachment parts
Optional mounting options on the gripper for customized additional attachments such as cameras, sensor distributors or blow-out nozzles.

1) Connection thread for additional attachment
2) Fit for centering pins


Pneumatic positioning device PPD
The pre-assembled PPD (pneumatic positioning device) enables flexible activation of the PLG via IO-Link. Together with the inductive position measuring system, free positioning as well as gripping force and speed adjustment of the PLG are possible.

1) Pneumatic positioning device PPD
2) Inductive position measuring system



Option positions

1) Position 1
2) Position 2
3) Name plate with engraved ID


Inductive position measuring system
The "inductive position measuring system" option enables the entire stroke of the gripper to be queried by analog means.

1) Attachment kit for inductive position measuring system



Option positions

1) Position 1.1
2) Position 2.2
3) Name plate with engraved ID


Mounting rails for inductive monitoring side 1.1
Due to the external attachment of up to ten inductive proximity switches on up to four gripper sides, a corresponding number of positions can be monitored.

1) Mounted attachment kit for inductive proximity switches (incl. C-rail for mounting the sensor bracket, sensor brackets in selected quantity as well as mounting material)
2) Sensor (separately selectable)



Option positions

1) Position 1.1


Mounting rails for inductive monitoring side 1.2
Due to the external attachment of up to ten inductive proximity switches on up to four gripper sides, a corresponding number of positions can be monitored.

1) Mounted attachment kit for inductive proximity switches (incl. C-rail for mounting the sensor bracket, sensor brackets in selected quantity as well as mounting material)
2) Sensor (separately selectable)



Option positions

1) Position 1.2


Mounting rails for inductive monitoring side 2.1
Due to the external attachment of up to ten inductive proximity switches on up to four gripper sides, a corresponding number of positions can be monitored.

1) Mounted attachment kit for inductive proximity switches (incl. C-rail for mounting the sensor bracket, sensor brackets in selected quantity as well as mounting material)
2) Sensor (separately selectable)



Option positions

1) Position 2.1


Mounting rails for inductive monitoring side 2.2
Due to the external attachment of up to ten inductive proximity switches on up to four gripper sides, a corresponding number of positions can be monitored.

1) Mounted attachment kit for inductive proximity switches (incl. C-rail for mounting the sensor bracket, sensor brackets in selected quantity as well as mounting material)
2) Sensor (separately selectable)



Option positions

1) Position 2.2


Customized and configurable long-stroke gripper

Order quantity
PLG 20-100-1-SYN-APL*
Massima personalizzazione?
La tua configurazione è al di fuori della nostra gamma normale? Contattaci e realizzeremo quello che ti serve.