arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE plus 138-P

NSE plus 138-P

Clamping Modules

ID 471180

Inquire now
This product can only be requested online.
Clamping module standard

Discontinuation information:
  • Replaced by: 1337166
Product features:
  • Spring-loaded system - Pneumatically opening
  • Media transfer 2-fold pneumatic/ hydraulic
  • Turbo function
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: Ø138 x Ø110 x 55,7 mm
  • Pull-down force: 7.5 kN
  • Pull-down force with turbo: 25 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 4.4 kg
Diameter [mm] 138.0
Pull-down force [kN] 7.5
Pull-down force with turbo [kN] 25.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 4.4

Scope of delivery
Clamping module, O-rings Ø 9 x 1.5, cover caps, fastening screws, operating manual