KSC 160-280
Basic clamping vise
ID 432622
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Zentrischspanner Standard
Abkündigungsinformationen:
Abkündigungsinformationen:
- End-of-Sales Datum: 2023-06-30
- Ersetzt durch: 1514250
- Ohne Systembacken
- Vorbereitet für VERO-S
- Abmessungen: 160 x 280 x 70 mm
- Max. Spannkraft: 50 kN
- Max. Drehmoment: 175 Nm
- Gewicht: 21 kg
Technical details
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Max. clamping force [kN] | 50.0 |
| Max. torque [Nm] | 175.0 |
| Weight [kg] | 21.0 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench