KSC2 40
Small parts clamping
ID 432345
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard centric clamping vises
Product features:
Product features:
- With reversible jaws, steps ground
- With reversal jaws
- Dimensions: 30 x 89 x 46 mm
- Jaw width: 40 mm
- Max. clamping force: 7 kN
- Max. torque: 20 Nm
- Weight: 0.8 kg
Technical details
| Width of the clamping vise [mm] | 40.0 |
|---|---|
| Jaw width [mm] | 40.0 |
| Max. clamping force [kN] | 7.0 |
| Max. torque [Nm] | 20.0 |
| Weight [kg] | 0.8 |
Scope of delivery
Vise including system jaws and operating manual; excluding actuating key