arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP-LH-Z plus 64

KSP-LH-Z plus 64

Pneumatic clamping force block centrically and clamping against fixed jaws

ID 1313056

Delivery time on request
Pneumatic clamping force block in standard version

Discontinuation information:
  • End-of-sales date: 2023-12-31
  • Replaced by: 1409296
Product features:
  • Centric clamping
  • Long stroke
  • Z-version
Technical data:
  • Dimensions: 64 x 64 x 50,7 mm
  • Max. clamping force: 2.3 kN
  • Stroke per jaw: 4 mm
  • Max. jaw height: 120 mm
  • Repeat accuracy: 0.01 mm
  • Max. operating pressure: 9 bar
  • Weight: 1.5 kg
Stroke per jaw [mm] 4.0
Clamping force [kN] 2.3
Max. pressure [bar] 9.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 120.0
Air consumption per double stroke at 6 bar [cm³] 260.0
Closing/opening time [s] 0.1
Weight [kg] 1.5

Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual