KSX-C 125-500
5-axis clamping vise
ID 1322982
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Standard power-reinforced single-acting vise
Product features:
Product features:
- Without system jaws
- Adjustable clamping center
- Prepared for VERO-S
- With hexagon socket connection
- Continuous adjustment of the clamping force
- Dimensions: 125 x 500 x 174 mm
- Clamping force: 5 - 40 kN
- Weight: 38.5 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Height [mm] | 174.0 |
| Min. clamping force [kN] | 5.0 |
| Max. clamping force [kN] | 40.0 |
| Weight [kg] | 38.5 |
Scope of delivery
Vise including clamping lever, hexagonal pin insert and operating manual; without system jaws, without tension rod extension or clamping claws