arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-ML flex 2+2 800 M2

ROTA-ML flex 2+2 800 M2

Flexible 4-jaw compensation chuck

ID 1446775

Availability on demand
Standard manual lathe chucks

Discontinuation information:
  • End-of-sales date: 2024-04-30
  • Replaced by: 1573345
Product features:
  • Weight-reduced 4-jaw compensation chuck
  • Centric compensation of the opposite jaws
  • Consol plate: Star groove 22.5°
  • Jaw interface: Modul 2
Technical data:
  • Stroke per jaw: 17.8 mm
  • Compensating stroke per jaw: 10 mm
  • Max. clamping force: 180 kN
  • Max. torque: 250 Nm
  • Max. rotational speed: 800 1/min
  • Weight: 395 kg
Note:
  • When using the 2-jaw clamping, a locking cover is additionally required to block one pair of jaws
Serration Modul 2
Max. rotational speed [1/min] 800
Max. clamping force [kN] 180
Max. torque [Nm] 250
Stroke/jaw [mm] 17.8
Compensation stroke/jaw [mm] 10
Weight [kg] 395