arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCS 175/3 Z140-KV

ROTA NCS 175/3 Z140-KV

3-jaw power chuck without through-hole

ID 859010

Availability on demand
Standard power lathe chucks without through-hole

Discontinuation information:
  • End-of-sales date: 2023-12-31
Product features:
  • 3-jaw lever chuck
  • Hermetically sealed
  • Active pull down of the base jaws
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: Tongue and groove
Technical data:
  • Stroke per jaw: 5.8 mm
  • Piston stroke: 21 mm
  • Jaw pull-down: 0.3 mm
  • Max. clamping force: 44 kN
  • Max. actuating force: 20 kN
  • Max. rotational speed: 5000 1/min
  • Weight: 17 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration Tongue and groove
Max. rotational speed [1/min] 5000.0
Max. clamping force [kN] 44.0
Max. actuating force [kN] 20.0
Stroke/jaw [mm] 5.8
Jaw pull-down [mm] 0.3
Lever length [mm] 46.5
Piston stroke (H) [mm] 21.0
Weight [kg] 17.0