arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCS 500/6 A15-KV

ROTA NCS 500/6 A15-KV

6-jaw power chuck without through-hole

ID 865061

Availability on demand
Standard power lathe chucks without through-hole

Discontinuation information:
  • End-of-sales date: 2023-12-31
Product features:
  • 6-jaw lever chucks
  • Hermetically sealed
  • Active pull down of the base jaws
  • Pendulum compensation: 2+2+2 jaws oscillating in pairs
  • Spindle holder: ISO 702-1 Nr. 15
  • Jaw interface: Tongue and groove
Technical data:
  • Stroke per jaw: 8.2 mm
  • Piston stroke: 30 mm
  • Jaw pull-down: 0.5 mm
  • Pendulum compensation: ± 3 mm
  • Max. clamping force: 120 kN
  • Max. actuating force: 65 kN
  • Max. rotational speed: 1400 1/min
  • Weight: 230 kg
Spindle type ISO 702-1
Spindle size Nr. 15
Serration Tongue and groove
Max. rotational speed [1/min] 1400.0
Max. clamping force [kN] 120.0
Max. actuating force [kN] 65.0
Stroke/jaw [mm] 8.2
Jaw pull-down [mm] 0.5
Lever length [mm] 75.5
Piston stroke (H) [mm] 30.0
Pendulum compensation [mm] ± 3
Weight [kg] 230.0