arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCX 165-53 Z140-SFGX

ROTA NCX 165-53 Z140-SFGX

3-jaw power chuck with jaw quick-change for short-stroke cylinder

ID 800800

Availability on demand
Power lathe chuck with standard jaw quick-change system

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 53 mm
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 3 mm
  • Tooth pitch: 2 mm
  • Piston stroke: 13 mm
  • Max. clamping force: 50 kN
  • Max. actuating force: 33 kN
  • Max. rotational speed: 6000 1/min
  • Weight: 11 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration Angled serration
Max. rotational speed [1/min] 6000
Max. clamping force [kN] 50
Max. actuating force [kN] 33
Stroke/jaw [mm] 3
Tooth pitch [mm] 2
Piston stroke (H) [mm] 13
Moment of inertia [kgm²] 0.04
Weight [kg] 11