arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Green light for your production!​

With VERO-S, you can change workpieces in seconds: simply, reliably, and precisely.
Over and over, time and again.

Downtime costs time and productivity. With the VERO-S quick-change pallet system, you can reduce set-up times to just a few seconds, paving the way for flexible manufacturing processes to automated production. The repeatable interface ensures maximum process reliability, high system availability, and cost-effective sequences.​

Discuss the application now

Flexibility for any task – now and in the future​

Content available soon

Production requirements are changing.
VERO-S is adapting accordingly.​

Today, an individual component; tomorrow, series production; the day after tomorrow, automated machine tending. Its modular design allows VERO‑S to adapt flexibly to new requirements. And with over 1,000 possible combinations, it offers the right solution for virtually any clamping task. This means your manufacturing operations will be ready for whatever lies ahead.

Our marvel of adjustment

NSE3 138

NSE3 138

Clamping modules
ID 1313721
Low stock
NSA3 160

NSA3 160

Palettizing modules
ID 1531280
In stock
NSL3 400

NSL3 400

Clamping Stations
ID 1323572
In stock
NSL3 turn 450-3

NSL3 turn 450-3

Clamping Stations
ID 1323582
Delivery time on request

Always secure due to its self-locking mechanism​

KONTEC-KSC3 SKQ TENDO EC-VERO-S

Designed for maximum process reliability: The self-locking mechanism reliably holds workpieces and clamping devices in place even in the event of a pressure drop. This ensures maximum stability during the machining process and gives you the confidence that you can rely on your clamping technology at all times.​

No downtime because no maintenance is required.

Productivity occurs wherever machines are in operation. Due to its hermetically sealed design, VERO‑S will operate reliably and maintenance-free for years. This reduces maintenance costs, prevents unplanned downtime, and ensures consistently high system availability.​

VERO-S application example

The perfect companion for automating your machine tool

TANDEM-KRP3 special jaws, VERO-S-NSL series, NSR range

The path to automated manufacturing begins with standardized, reliable processes. With VERO-S, you are paving the way for automated changes of workpieces, clamping devices, and other devices. The repeatable interface reduces the need for manual intervention, simplifies automation concepts, and prepares your machine tool for the requirements of tomorrow.

Discover automated machine tending

Practical applications

In Focus: VERO-S as an approach to shorten setup times and reduce downtime.​

Advice

Content available soon

Customer Management Workpiece Clamping Technology

Phone +49-7572-7614-1300

Write an e-mail

Maximizing productivity with quick-change pallet technology for machining

Reducing set-up times for machining processes is one of the main factors when it comes to increasing profitability in the manufacturing industry. In CNC machining centers, machine downtime during clamping and alignment leads to efficiency losses. The ultimate solution to this challenge is the introduction of zero point technology for machining. This establishes a static, universal, and highly precise reference point, eliminating the need to re-reference the machine for every new operation.

When using a quick-change system for machining , all of the workpiece preparation takes place outside the machine (external set-up). The VERO-S NSE3 module series from SCHUNK was specially developed for this purpose. The patented double stroke system and the integrated turbo function means that the module offers up to 250% more pull force and enables vibration-free cuts even under the most demanding conditions.

The practical results of using VERO-S NSE3 include:

  • Reduction of setup time by up to 90%, and therefore maximum availability of the spindle.
  • Micrometric repeat accuracy of <0.005 mm with quick change of pallets and workpieces.
  • Efficient operation with a standard system pressure of just 6 bar, without the need for pressure intensifiers.

Frequently asked questions: Setting up and set to zero

What is the quick-change pallet system for manufacturing processes?

The quick-change pallet system is an advanced clamping technology that establishes a static, unchanging zero point on a CNC machine. The VERO-S NSE3 module from SCHUNK is considered the benchmark in its category on the market and is superior to most conventional pneumatic clamping devices in terms of flexibility. It enables workpieces to be positioned and clamped in a single operation with the aid of clamping tapers and clamping pins. This ensures a firm hold and a repeat accuracy of less than 0.005 mm without the need for realignment.

How does VERO-S help reduce setup times?

VERO-S reduces setup times by preparing the workpieces outside the CNC machine (external setup). The quick-change technology allows pallets or workpieces to be exchanged within seconds once processing is complete. The modules are completely sealed and corrosion-free, which reduces machine downtime by up to 90% and ensures that the machines are perfectly prepared for true Automation and ensure maximum reliability even in the presence of coolants and chips.

Is VERO-S NSE3 compatible with previous mounting systems?

Yes, compatibility is ensured. The SCHUNK VERO-S NSE3 138 quick-change pallet module is 100% compatible for installation in previous versions (NSE plus 138 modules). This means that the modules can be exchanged 1:1 without causing any processing errors.
This flexibility makes upgrading production lines quick and safe. Integration is ideal for complex systems such as the 5-axis machining center .

Do you want to know how much time and money your company could save?

Our technical experts will be happy to show you how VERO-S can be integrated into your current CNC ecosystem. Contact us or view the technical data under "Product details".