SKP HSK 100
Clamping force tester
ID 205966
SKP HSK 100, Clamping force tester
- For interface: HSK 100
- Diameter: 100 mm
Technical details
面向接口 | HSK 100 |
---|---|
D1 [mm] | 100.0 |
D2 [mm] | 68.0 |
L1 [mm] | 137.0 |
L2 [mm] | 273.0 |
重量 [kg] | 5.54 |