arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKP HSK 25 Illustration similar

SKP HSK 25

Clamping force tester

ID 205960

Delivery time on request
SKP HSK 25, Clamping force tester
  • For interface: HSK 25
  • Diameter: 29 mm
For interface HSK 25
D1 [mm] 29.0
D2 [mm] 29.0
L1 [mm] 98.0
L2 [mm] 200.0
Weight [kg] 0.8