SKP HSK 40
Clamping force tester
ID 205962
SKP HSK 40, Clamping force tester
- For interface: HSK 40
- Diameter: 40 mm
Technische Details
| Pour interface | HSK 40 |
|---|---|
| D1 [mm] | 40.0 |
| D2 [mm] | 45.0 |
| L1 [mm] | 101.0 |
| L2 [mm] | 209.0 |
| Poids [kg] | 1.31 |