arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKP HSK 63 Illustration similar

SKP HSK 63

Clamping force tester

ID 205964

In stock
SKP HSK 63, Clamping force tester
  • For interface: HSK 63
  • Diameter: 63 mm
For interface HSK 63
D1 [mm] 63.0
D2 [mm] 54.5
L1 [mm] 130.0
L2 [mm] 248.0
Weight [kg] 2.6