arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SNS 40 Illustration similar

SNS 40

Conversion kit (retention knob and special T-nut)

ID 9150103

Delivery time on request
SNS 40, Conversion kit (retention knob and special T-nut)
  • For interface: SK 40
  • Diameter: 6.4 mm
  • Length: 7 mm
For interface SK 40
D1 [mm] 6.4
D2 [mm] 10.4
L [mm] 7.0
K [mm] 16.5
Width B [mm] 15.9
Height H [mm] 24.5
Depth T [mm] 6.2
Weight [kg] 0.038