arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 25 P Ø9/16 Illustration similar

CC ER 25 P Ø9/16"

ER precision collet chucks

ID 1403910

Delivery time on request
CC ER 25 P Ø9/16", ER precision collet chucks
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø9/16"
  • Diameter: 9/16"
  • Length L1: 34 mm
  • Run-out accuracy: ≤ 0,002 mm
For ER 25
For clamping diameter Ø9/16"
D1 min. [mm] 13.2875
D1 max. [mm] 14.2875
D2 [mm] 25.0
D3 [mm] 26.0
L1 [mm] 34.0
Weight [kg] 0.055
ER collet standard DIN ISO 15488-B