TRIBOS-R SRE 28
Reduction insert
ID 201980
TRIBOS-R SRE 28, Reduction insert
- For clamping diameter: Ø8, Ø1/4"
- Length L1: 35 mm
Technical details
Per diametro di serraggio | Ø8, Ø1/4" |
---|---|
D2 [mm] | 28.0 |
L1 [mm] | 35.0 |
Peso [kg] | 0.699 |