arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-RM SRE 25 Illustration similar

TRIBOS-RM SRE 25

Reduction insert

ID 201893

In stock
TRIBOS-RM SRE 25, Reduction insert
  • For clamping diameter: Ø3-Ø6
  • Length L1: 35 mm
For clamping diameter Ø3-Ø6
D2 [mm] 25.0
L1 [mm] 35.0
Weight [kg] 0.5
The maximum clamping pressure for TRIBOS-RM is 180 bar