arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S SRE SO 36.5 Illustration similar

TRIBOS-S SRE SO 36.5

Reduction insert open on the side

ID 25001684

Delivery time on request
TRIBOS-S SRE SO 36.5, Reduction insert open on the side
  • For clamping diameter: Ø1"
  • Length L1: 45 mm
For clamping diameter Ø1"
D2 [mm] 36.5
L1 [mm] 45.0
Weight [kg] 0.8