CELSIO SVL-25 Ø16x160
Heat Shrinking Extensions
ID 208985
CELSIO SVL-25 Ø16x160, Heat Shrinking Extensions
- CELSIO SVL
- Without adjustment screw
- Clamping diameter: 16 mm
- Machine-side clamping diameter: 25 mm
- Overall length: 160 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Min. torque: 300 Nm
Technical details
| Technology | Heat Shrinking Extensions |
|---|---|
| Series | CELSIO SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 16 mm |
| D5 | 25 mm |
| D6 [mm] | 22.0 |
| Overall length L [mm] | 160.0 |
| L2 [mm] | 39.0 |
| Min. torque [Nm] | 300.0 |
| Weight [kg] | 0.45 |
Version
Heat shrinking extension without adjusting screw
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request