TRIBOS-Mini SVL-12 Ø4x100 KD
应力锁紧式夹持用加长杆,防冷却液
ID 1516594
TRIBOS-Mini SVL-12 Ø4x100 KD, Rallonges de serrage polygonales, étanches au liquide de coupe
- TRIBOS-Mini SVL
- Diamètre de serrage: 4 mm
- Diamètre de serrage côté machine: 12 mm
- Longueur totale: 100 mm
- Concentricité: < 0,003 mm à 2,5 x D
- Couple de rotation min.: 2.5 Nm
技术细节
| Technology | Polygon clamping extensions, coolant-proof |
|---|---|
| Series | TRIBOS-Mini SVL |
| Toolholder interface | SVL-12 KD |
| Clamping diameter D1 | 4 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D5 | 12 mm |
| Overall length L [mm] | 100.0 |
| L2 [mm] | 38.0 |
| L3 [mm] | 25.0 |
| L4 [mm] | 22.5 |
| L5 [mm] | 24.0 |
| Min. torque [Nm] | 2.5 |
| Weight [kg] | 0.09 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Max. speed limit
52.000 1/min
Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
CAD data
Drawings according to DIN SPEC 69874 are available at schunk.com; for more information please contact cad.cax.daten@de.schunk.com