TENDO Turn DKE Ø25 Ø12x49
Hydraulic expansion toolholder
ID 216353
TENDO Turn DKE Ø25 Ø12x49, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Turn
- Toolholder interface: DKE
- Clamping diameter: 12 mm
- Projecting length: 19.5 mm
- Min. torque: 75 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Turn |
| Toolholder interface | DKE |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 30.0 |
| D3 [mm] | 52.0 |
| D5 [mm] | 25.0 |
| D6 [mm] | 27.1 |
| L [mm] | 68.5 |
| Projecting length L1 [mm]/[inch] | 19,5 mm / 0.8" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 4.5 |
| L8 [mm] | 17.5 |
| G | M18x1 |
| Min. torque [Nm] | 75.0 |
| Weight [kg] | 0.38 |
| Coolant-proof | yes |
| Standard length | yes |
Version
DIN 69880 form E1 and E2 for internal coolant supply
For turning tools with cylindric shanks
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request