arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCD 400-165 Z300-SV90°

ROTA NCD 400-165 Z300-SV90°

3-jaw power chuck with through-hole

ID 832250

Availability on demand
Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-bar chuck
  • Through-hole: 165 mm
  • Spindle holder: ISO 702-4 Nr. 11 (Z300)
  • Jaw interface: 3/32" x 90° Nut 25,5H7
Technical data:
  • Stroke per jaw: 7.5 mm
  • Piston stroke: 33 mm
  • Max. clamping force: 240 kN
  • Max. actuating force: 120 kN
  • Max. rotational speed: 3200 1/min
  • Weight: 123 kg
Spindle type ISO 702-4
Spindle size Nr. 11 (Z300)
Serration 3/32" x 90°
Max. rotational speed [1/min] 3200.0
Max. clamping force [kN] 240.0
Max. actuating force [kN] 120.0
Stroke/jaw [mm] 7.5
Piston stroke (H) [mm] 33.0
Moment of inertia [kgm²] 2.96
Weight [kg] 123.0