ROTA NCD 500-165 A15-SV90°
3-jaw power chuck with through-hole
ID 832262
This product is a legacy product.
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Through-hole: 165 mm
- Spindle holder: ISO 702-1 Nr. 15
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 7.5 mm
- Piston stroke: 33 mm
- Max. clamping force: 240 kN
- Max. actuating force: 120 kN
- Max. rotational speed: 2800 1/min
- Weight: 229 kg
Technical details
| Type de broche | ISO 702-1 |
|---|---|
| Taille de broche | Nr. 15 |
| Denture | 3/32" x 90° |
| Vitesse de rotation max. [1/min] | 2800.0 |
| Force de serrage max. [kN] | 240.0 |
| Force d'actionnement max. [kN] | 120.0 |
| Course/mors [mm] | 7.5 |
| Course du piston (H) [mm] | 33.0 |
| Moment d'inertie [kgm²] | 8.27 |
| Poids [kg] | 229.0 |
Diagramme de la force de serrage/vitesse de rotation
Diagramme de la force de serrage/vitesse de rotation
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
Force de serrage minimale requise Fspmin 33%