arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA TB2 470-185 Z310-SV90°

ROTA TB2 470-185 Z310-SV90°

Pneumatic 3-jaw power chuck

ID 818302

Availability on demand
Standard pneumatic power lathe chucks

Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 185 mm
  • Spindle holder: Z310
  • Chuck side: 185 mm (7.28")
  • Machine side: 185 mm (7.28")
  • Jaw interface: 3/32" x 90° Nut 25,5H7
Technical data:
  • Stroke per jaw: 7 mm
  • Max. clamping force at 6 bar: 115 kN
  • Max. actuating pressure: 3 - 8 bar
  • Max. rotational speed: 1700 1/min
  • Weight: 185 kg
Spindle size Z310
Serration 3/32" x 90°
Max. rotational speed [1/min] 1700
Max. clamping force (at 6 bar) [kN] 115
Min. operating pressure [bar] 3
Max. operating pressure [bar] 8
Stroke/jaw [mm] 7
Air consumption/jaw stroke at 6 bar [l] 15.1
Moment of inertia [kgm²] 6
Weight [kg] 185

Scope of delivery
Chuck, T-nuts with screws, chuck mounting bolts, 2 elbow-unions G 3/8" on the distributor ring, couplings for connection to the electric compressed air control unit, eye bolt, operating manual; without distributor ring mounting bracket, without top jaws