arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO 3° HSK-A63 Ø5x120 Illustration similar

CELSIO 3° HSK-A63 Ø5x120

Heat Shrinking Toolholders

ID 1313717

Availability on demand
CELSIO 3° HSK-A63 Ø5x120, Toolholders
  • Heat Shrinking Toolholders
  • Series: CELSIO
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 5 mm
  • Projecting length: 120 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technology Heat Shrinking Toolholders
Series CELSIO
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 5 mm
D2 [mm] 20
D6 [mm] 11
L2 [mm] 16
L4 [mm] 94
Weight [kg] 0.81

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length adjustment screw
Without adjustment screw for axial length adjustment

Balancing screw
Without thread for balancing screws

Individual
Additional sizes and customized designs are available upon request