arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-A80 Ø6x160 Illustration similar

CELSIO HSK-A80 Ø6x160

Heat shrinking toolholder

ID 208180

Availability on demand
CELSIO HSK-A80 Ø6x160, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-A 80
  • Clamping diameter: 6 mm
  • Projecting length: 160 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 20 Nm
Series CELSIO
D2 [mm] 27.0
Min. torque [Nm] 20.0
D6 [mm] 21.0
G M5
Technology Heat shrinking toolholder
Toolholder interface HSK-A 80
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 6 mm
Weight [kg] 1.8
L4 [mm] 134.0
L2 [mm] 37.0
L3 [mm] 10.0
Projecting length L1 [mm]/[inch] 160 mm / 6.3"

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Reinforced version also available
Additional sizes and customized designs are available upon request