arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO JIS-BT 40 Ø12x200 Illustration similar

CELSIO JIS-BT 40 Ø12x200

Heat shrinking toolholder

ID 208533

Delivery time on request
CELSIO JIS-BT 40 Ø12x200, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: JIS-BT 40
  • Clamping diameter: 12 mm
  • Projecting length: 200 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 150 Nm
技术 热缩刀柄
系列 CELSIO
刀具夹持接口 JIS-BT 40
刀柄标准 DIN ISO 7388-2 JD/JF
夹持直径 D1 12 mm
D2 [mm] 32.0
D6 [mm] 24.0
伸出长度 L1 [mm]/[英寸] 200 mm / 7.9"
L2 [mm] 48.0
L3 [mm] 10.0
L4 [mm] 173.0
G M10x1
最小扭矩 [Nm] 150.0
重量 [kg] 2.3
防冷却剂

回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

刀具柄部质量
h6

RAM 数据采集器
数据芯片安装孔为选配

刀柄更换
对于自动更换刀柄

冷却剂供应
冷却液供应根据 ISO 7388 JD/JF
JF 型孔被密封以便运输

长度调节螺钉
不带轴向长度调节螺钉

平衡螺钉
带螺纹,用于平衡螺钉

单独
可按照客户要求,提供其他尺寸和订制设计