CNC SDC HSK-A 63 Ø1-16x98
CNC 短钻夹头
ID 204469
CNC SDC HSK-A 63 Ø1-16x98, 刀柄
- CNC 短钻夹头
- 系列: CNC 短钻夹头
- 刀具夹持接口: HSK-A 63
- 突出长度: 98 mm
- 平衡等级: 转速为 18,000 RPM 时动平衡等级达 G6.3 或 Umax < 1 gmm
Technical details
| Technology | CNC short drill chucks |
|---|---|
| Series | CNC short drill chucks |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 98 mm / 3.9" |
| Projecting length L1 [mm] | 98.0 |
| L4 [mm] | 72.0 |
| Weight [kg] | 1.46 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks
Balancing grade
G6.3 at 18,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Suitable for tools with internal coolant supply
Scope of delivery
Including hexagon socket wrench
Individual
Additional sizes and customized designs are available upon request